Build and price the product now

Overview

Board mountable triaxial accelerometer incorporates full power and signal conditioning at max 4µA.
Model 832

Featuring stable piezo-ceramic crystals, the accelerometer incorporates full power and signal conditioning with a maximum current consumption of 4 micro-amps. The model 832 is available in ±25g to ±500g ranges and provides a flat frequency response up to 2kHz. The model 832M1 provides an extended frequency range to 6kHz.

Applications

  • Asset Monitoring
  • Data Loggers
  • Impact Monitoring
  • Machine Health Monitoring
  • System Wake-Up Switch
  • Embedded Applications

Benefits

  • Triaxial Piezoelectric Accelerometer 
  • <4µA Current Consumption 
  • Full Signal and Power Conditioning 
  • Circuit Board Mountable
  • ±25g to ±500g Dynamic Range
  • Low Cost Triaxial
  • Hermetically Sealed
  • Piezo-ceramic Crystals
  • -20° to +80°C Operating Range
  • -40° to +125°C Available on 832M1
  • Single Axis Configurations Available

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accelerometer Type  3-Wire Voltage

  • Sensor Type  AC Response Embedded Accelerometers

Electrical Characteristics

  • Full Scale Output Voltage (VDC) ±1.25

  • Excitation Voltage (VDC) 3.3 – 5.5

Signal Characteristics

  • Frequency Response (Hz) 2 to 2000

Body Features

  • Number of Axes  3

  • Material  Ceramic

  • Weight (g) 3.6

Mechanical Attachment

  • Mounting Type  Solder

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

Other

  • Acceleration Range (±) (g) 25, 50, 100, 200, 500

  • Overall Acceleration Range (±) (g) 25 – 500

  • Sensitivity (mV/g) 2.5, 6.25, 12.5, 25, 50

  • Sensitivity Range (mV/g) 2.5 – 50

  • Nonlinearity (%FSO) ±2

Related Materials

Datasheets & Catalog Pages

Product Specifications

Manuals & User Guides

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.