Contact us to request more information about this model, including customization options

Contact Us

The accelerometer is packaged on a ceramic substrate with a metal bracket which can be used to bolt the sensor to the mounting location.  The accelerometer is offered in ranges from ±2g to ±100g range and provides a flat frequency response to minimum 1500Hz. The silicon MEMS sensor is gas damped and incorporates over-range stops for high-g shock protection.


  • Piezoresistive MEMS 
  • DC Response, Gas Damped 
  • Screw Mounted 
  • Integral Temp Compensation
  • ±1.0% Non-Linearity
  • 0 to +50°C Temp Compensation
  • Built-in Over-range Stops
  • Low Power Consumption



Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Embedded Accelerometers

  • Accelerometer Type  MEMS DC

Electrical Characteristics

  • Zero Acceleration Output (mV) ±2

  • Full Scale Output Voltage (VDC) ±.06

  • Excitation Voltage (VDC) 2.7 – 12

Signal Characteristics

  • Frequency Response (Hz) 0-150 to 0-1300

Body Features

  • Number of Axes  1

  • Weight (g) 4.5

  • Material  Ceramic

Mechanical Attachment

  • Mounting Type  Screw Mount

Usage Conditions

  • Operating Temperature Range -40 – 125 °C [ -40 – 257 °F ]


  • Overall Acceleration Range (±) (g) 2 – 100

  • Acceleration Range (±) (g) 2, 5, 10, 20, 50, 100

  • Sensitivity Range (mV/g) .3 – 12

  • Sensitivity (mV/g) .3, .6, 1.5, 3, 6, 12

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.