Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Enclosure Type
Gasket Sealed, Sealed
Configuration Features
-
Number of Poles
1
-
Auxiliary Switch Contact Arrangement
2PDT, None
Electrical Characteristics
-
Coil Voltage (Max) (VDC)
28
-
Coil Resistance (Ω)
120
-
Coil Voltage Rating (VDC)
28, 32
-
Contact Switching Voltage (Max) (VDC)
28
-
Actuating System
DC
Contact Features
-
Contact Arrangement
SPST NO DB
-
Contact Current Rating (A)
200
Termination Features
-
Auxiliary Termination Connection Type
D-Sub
-
Mains Termination Connection Type
Bus Bar
-
Coil Termination Connection Type
D-Sub, Flying Lead
Mechanical Attachment
-
Mounting Type
Mounting Plate
-
Product Mount Type
Bus Bar, Chassis
Reference Number
-
TE Internal Number
CAT-DC-K200