This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Series Overview

  • Accepts contact size 16 (13 amps)
  • 14-20 AWG (2.50-0.50 mm2)
  • 2, 3, 4, 6, 8, and 12 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  • Available accessories: Backshells, boots, dust caps, gaskets, mounting clips
  1. DEUTSCH DT Family Connector Overview & Assembly Instructions (English)

Learn about our field proven DEUTSCH DT, DTM, and DTP connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

Q:    What is a DT connector?

A:     DEUTSCH DT environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. DT connectors are used in harsh environment applications where even a small degradation in connection may be critical.

 

Q:    What are the appropriate applications for DT connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DT CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Shape  Rectangular

  • Connector System  Wire-to-Wire

  • Connector & Housing Type  Housing for Female Terminals

  • Sealable  Yes

  • Primary Locking Feature  Integrated in Housing

  • Mixed & Hybrid Connector  No

Configuration Features

  • Connector Seal Code  E Seal

  • Connector Modification  Enhanced Seal Retention, Enhanced Seal Retention, End Cap

  • Number of Positions  2

  • Number of Rows  1

Electrical Characteristics

  • Operating Voltage (VDC) 48

  • Nominal Voltage Architecture (V) 12, 24, 42, 48

Body Features

  • Cable Exit Angle  180°

  • Primary Product Color  Natural

Contact Features

  • Contact Size  16mm

  • Contact Current Rating (Max) (A) 13

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Polarization, Polarized

  • Strain Relief  Without

  • Connector Mounting Type  Cable Mount (Free-Hanging)

  • Terminal Position Assurance  No, Yes

Housing Features

  • Housing Material  PEI (Polyetherimide)

  • Centerline (Pitch)  4.5 mm [ .175 in ]

Dimensions

  • Product Length (mm) 19.2, 28.4, 31.6

  • Product Length (in) .756, 1.11, 1.244

  • Product Width (mm) 14.9, 15

  • Product Width (in) .586, .591, .6

  • Connector Height (mm) 11.6, 15.77, 15.8

  • Connector Height (in) .457, .621, .622

Usage Conditions

  • Operating Temperature (Max) (°C) 70, 75, 80, 85, 90, 100, 105, 110, 120, 125

  • Operating Temperature (Max) (°F) 158, 167, 176, 185, 194, 212, 221, 230, 248, 257

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Industry Standards

Packaging Features

  • Packaging Method  Box, Box & Carton

  • Packaging Quantity  1140

Other

  • Connector Position Assurance Capable  No

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-J41-DDPC

Related Materials