Build and price the product now

Overview

The PT9CN has been designed for factory and harsh environment applications requiring full stroke ranges up to 1700”. As a member of our innovative family of NEMA 4 rated cable-extension transducers, the PT9CN installs in minutes by simply mounting its body to a fixed surface and attaching its cable to the movable object. Perfect parallel alignment not required. 

BENEFITS

  • Linear Position/Velocity to 1700 inches (4300 cm) 
  • Stroke Range Options: 0-600 to 0-1700 inches 
  • IP68 / NEMA 6 Protection 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  PT9ext, Harsh-Environment Series

Signal Characteristics

  • Output Signal  CAN

Body Features

  • Housing Material  Aluminum, Stainless Steel

Usage Conditions

  • Operating Temperature (Deg F) (°F) -40 – 200

  • Operating Temperature (°C) -40 – 93

Operation/Application

  • Resolution (mm) 16 bit

Industry Standards

  • IP Rating  IP67, IP68

  • Hazardous Area Approvals  No

Other

  • Full Stroke Ranges 15240 – 43180 mm [ 600 – 1700 in ]

  • Accuracy (% of FS) .1

  • Repeatability (% of FS) .02

  • Encoder Drive  No

  • Measuring Cable  All Plastic, Bare Stainless Steel, Nylon-Coated Stainless Steel

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.