Please review product documents or contact us for the latest agency approval information.
Body Features
-
Case Material
Aluminum, Stainless Steel
Dimensions
-
Full Stroke Range (mm)
254, 1524
-
Full Stroke Range (in)
10, 60
Usage Conditions
-
Operating Temperature Range
-40 – 93 °C [ -40 – 200 °F ]
Industry Standards
-
IP Rating
IP67, IP68
-
Hazardous Area Approval
No
Other
-
Repeatability (% of FS)
.02
-
Encoder Drive
No
-
Measuring Cable
All Plastic, Bare Stainless Steel, Nylon-Coated Stainless Steel
Reference Number
-
TE Internal Number
CAT-CAPS0033