Build and price the product now

Overview

The PT5232 sends a raw 16-bit position count from 0000 to FFFF (hex).  Additionally this device can be set to continuously send data or send data only when polled.

As the internal position sensing element is a precision potentiometer, this transducer maintains current accurate position even during power loss and does not need to be reset to a “home” position.

BENEFITS

  • Communication  Absolute Linear Position to 250 inches (6350 mm) 
  • Hard Anodized Aluminum Enclosure 
  • High Cycle Applications 
  • IP67
  • NEMA 6 Protection 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  PT5, Industrial Series

Signal Characteristics

  • Output Signal  RS232

Body Features

  • Housing Material  Aluminum

Usage Conditions

  • Operating Temperature (Deg F) (°F) -40 – 200

  • Operating Temperature (°C) -40 – 93

Operation/Application

  • Resolution (mm) 16 bit

Industry Standards

  • IP Rating  IP67

  • Hazardous Area Approvals  No

Other

  • Full Stroke Ranges 254 – 6350 mm [ 10 – 250 in ]

  • Accuracy (% of FS) .18

  • Repeatability (% of FS) .02

  • Encoder Drive  No

  • Measuring Cable  All Plastic, Bare Stainless Steel, Nylon-Coated Stainless Steel

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.