Contact us to request more information about this model, including customization options

Contact Us
Overview

The MS5637-30BA is optimized for air pressure measurement systems with a resolution of 0.5 mbar.  The sensor module includes a highly linear pressure sensor and an ultra low power 24 bit ΔΣ ADC with internal factory calibrated coefficients. It provides a precise digital 24 bit pressure and temperature value and different operation modes that allow the user to optimize for conversion speed and current consumption. A high resolution temperature output allows the implementation of a pressure measurement systems and thermometer function without any additional sensor. The MS5637-30BA can be interfaced to virtually any microcontroller. The communication protocol is simple, without the need to programming internal registers in the device. The antimagnetic stainless steel cap protects the pressure die. This new sensor module generation is based on leading MEMS technology and latest benefits from the MEAS Switzerland proven experience and know-how in high volume manufacturing of pressure modules have been widely used for over a decade.

BENEFITS

  • High resolution module
  • QFN package 3 x 3 x 0.9 mm3
  • Supply voltage: 1.5 to 3.6 V
  • Fast conversion down to 0.5 ms
  • Low power, 0.6 µA (standby ≤ 0.1 µA at 25°C)
  • Integrated digital pressure sensor (24 bit ΔΣ ADC)
  • Operating range: 0 to 30 bar, -20 to +85 °C
  • I2C interface
  • No external components (internal oscillator)  

APPLICATIONS

  • Industrial Equipment
  • Tire Pressure Monitoring Systems (TPMS)
  • Compressor Controls
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Digital Pressure and Altimeter Sensor Modules

  • Type  Absolute

Electrical Characteristics

  • Supply Voltage (V) 1.5 – 3.6

Dimensions

  • Dimensions 3 x 3 x 0.9 mm [ .11 x .11 x 0.03 in ]

Usage Conditions

  • Operating Temperature -20 – 85 °C [ -4 – 185 °F ]

Operation/Application

  • Pressure (mbar) 30000

  • Output/Span  24 bit ADC

  • Resolution  .2

  • Accuracy  ±1.5mbar

  • Output Interface  I²C

  • Overpressure  50 bar

Packaging Features

  • Package  Surface Mountable

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.