Build and price the product now

Overview

The 1210 1psi is a temperature compensated, piezoresistive silicon pressure sensor packaged in a dual-in-line configuration.  It is intended for cost sensitive applications where excellent performance and long-term stability are required. Integral temperature compensation is provided over a range of 0-50°C using laser-trimmed resistors.  An additional laser-trimmed resistor is included to normalize pressure sensitivity variations by programming the gain of an external differential amplifier. This provides sensitivity interchangeabilityof ±1%. Please refer to the 1210 standard datasheet for information on products with operating pressures greater than 1psi. For voltage excitation, please refer to the Model 1220.

Benefits

  • Dual-in-Line Package 
  • 1.0% Interchangeable Span (provided by gain set resistor) 
  • ±0.3% Non Linearity 
  • Solid State Reliability 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  mV Output Pressure Sensors

  • Type  Differential, Gage

Configuration Features

  • Tubes  Barb Tube, Long Tube, No Tube, Short Tube

  • Leads/Pins  Opposite Side of Vent Tube, Same Side as Vent Tube

Electrical Characteristics

  • Supply Current (mA) 1.5

Dimensions

  • Dimensions 16.2 x 16.8 mm [ .63 x .66 in ]

Usage Conditions

  • Operating Temperature -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Pressure (psi) 1

  • Output/Span  100mV

  • Accuracy  ±0.3% Span Non-Linearity

Packaging Features

  • Package  8 pin DIL

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.