Build and price the product now


This barometric pressure sensor is optimized for altimeters and variometers with an altitude resolution of 10 cm.  The sensor module includes a high linearity pressure sensor and an ultra-low power 24 bit ΔΣ ADC with internal factory calibrated coefficients. It provides a precise  digital 24 Bit pressure and temperature value  and  different  operation modes that allow the user to optimize for conversion speed and current consumption. A high resolution temperature output allows the implementation of an altimeter/thermometer function without any additional sensor. The MS5611-01BA can be interfaced to virtually any microcontroller. The communication protocol is simple, without the need  of  programming  internal  registers  in the device. Small dimensions of only 5.0 mm x 3.0 mm and a height of only 1.0 mm allow for integration in mobile devices. This new sensor module generation  is  based  on  leading MEMS technology and  latest benefits  from MEAS  Switzerland  proven  experience  and know-how in  high volume  manufacturing of altimeter  modules,  which have been widely used for over a decade. The sensing principle employed leads to very low hysteresis and high stability of both pressure and temperature signal. 


  • High resolution module, 10 cm
  • Fast conversion down to 1 ms
  • Low power, 1 µA (standby < 0.15 µA)
  • QFN package 5.0 x 3.0 x 1.0 mm3
  • Supply voltage 1.8 to 3.6 V
  • Integrated digital pressure sensor (24 bit ΔΣ ADC)
  • Operating range: 10 to 1200 mbar, -40 to +85 °C
  • I2C and SPI interface up to 20 MHz
  • No external components (Internal oscillator)
  • Excellent long term stability


  • Mobile altimeter / barometer systems
  • Bike computers
  • Variometers
  • Height sensing for medical alarms
  • Indoor navigation


Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Digital Pressure and Altimeter Sensor Modules

  • Type  Absolute

Electrical Characteristics

  • Supply Voltage (V) 1.8 – 3.6


  • Dimensions  5 x 3 x 1 mm [ .19 x .11 x .04 in ]

Usage Conditions

  • Operating Temperature  -40 – 85 °C [ -40 – 185 °F ]


  • Output Interface  I²C and SPI (Mode 0, 3)

  • Overpressure  6 bar

  • Output/Span  24 bit ADC

  • Accuracy  ±1.5mbar

  • Resolution  .012

Packaging Features

  • Package  Surface Mountable

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.


This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.