Build and price the product now

Overview

The sensor is designed to be used with automated assembly equipment and can be dropped directly into a customer's disposable intrauterine housing.  The  sensor  is  designed  to  meet  the  requirements as described in the Association for the  Advancement of Medical Instrumentation  AAMI)  specification  for Blood Pressure Transducers. The  pressure  sensor  consists  of  a  pressure  sensing element mounted on a ceramic substrate. Thick film resistors on the ceramic substrate are  laser trimmed for compensation and calibration. A plastic cap is attached to the ceramic substrate to provide  an  easy  method  of  attachment  to  the  customer’s assembly and protection for the sensing element. A dielectric gel is placed over the sensor to provide fluid isolation.

The 1630 pressure sensors are batch manufactured in a 3x8  element  array  on  a  ceramic  substrate  (24  units  per substrate).  The products are shipped in anti-static shipping containers.  They can also be shipped on a tape and  reel. Performance characteristics and packaging can be easily tailored on  a  special  order  basis  to  meet  the  requirements  of  specific customers.

BENEFITS

  • Disposable Intra Uterine Pressure Sensor
  • Disposable Blood Pressure Sensor
  • AAMI Specifications
  • Low Cost Disposable
  • Dielectric Gel Barrier
  • Fully Tested & Calibrated
  • Low Cost, Medical Applications
  • Small Size and Reliable Performance
  • Gel Isolation for Liquids
  • Operates from 10°C to 40°C
  • Compatible for Automated Assembly
  • 1% Accuracy for Replacements
  • 5.0 uV/V/mmHg Sensitivity
  • Customization for OEM Applications
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Disposable Medical Pressure Sensors

  • Type  Gage

Electrical Characteristics

  • Supply Voltage (V) 6

Dimensions

  • Dimensions 5.08 x 12.7 x 3.94 mm [ .12 x .5 x .15 in ]

Usage Conditions

  • Operating Temperature 10 – 40 °C [ 50 – 104 °F ]

Operation/Application

  • Output/Span  Sensitivity = 5 uV/V/mmHg

  • Accuracy  ±2.0% FSO

  • Overpressure  -400 to +1200mmHg

  • Pressure (mmHG) -50 – 300

Packaging Features

  • Package  Hybrid Assembly

Other

  • Options  24 UP Snapstrate, Tape and Reel

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.