Build and price the product now

Overview

The device consists of a silicon micromachined pressure sensor die mounted on a 6.2 x 6.4 mm ceramic carrier protected by a plastic cap. The MS52xxC&T SMD can be delivered with many different sensitivities and linearities. When you have a need, please feel free to ask us.

BENEFITS

  • 1, 4, and 7 bar absolute pressure range 
  • Piezoresistive silicon micromachined sensor 
  • Surface mount 6.2 x 6.4 mm 
  • LCP plastic cap for easy connection 
  • Uncompensated 
  • Optional trimmed offset 
  • Low noise, high sensitivity, high linearity 
  •  Low cost SMD ceramic package 
  • Small size 
  • High reliability, low drift
  • -40 °C to +125 °C operation range 
  • Trimmed offset available 
  • Simple to interface with nozzle port

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  mV Output Pressure Sensors

  • Type  Absolute

Electrical Characteristics

  • Supply Voltage (V) 20

Dimensions

  • Dimensions 6.2 x 6.4 mm [ .24 x .25 in ]

Usage Conditions

  • Operating Temperature -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Overpressure  21 bar, 5 bar

  • Pressure (mbar) 1000, 4000, 7000

  • Output/Span  225mV, 240mV, 392mV

  • Accuracy  ±0.15% F.S. Non-Linearity

Packaging Features

  • Package  Surface Mountable

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.