Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Surface Mountable
-
Pressure Sensor Type
Digital Pressure and Altimeter Sensor Modules
-
Pressure Type
Gauge
Electrical Characteristics
-
Supply Voltage Range (V)
2.2 – 3.6
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Output Interface
3-wire SPI
-
Proof Pressure Range
5 bar
-
Output Signal Type
16 bit ADC
-
Pressure Accuracy
±2.5mbar
-
Resolution
.1
Reference Number
-
TE Internal Number
CAT-BLPS0007