Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement
1 Form C SPDT-CO, 2 Form C DPDT-CO, 4 Form C 4PDT-CO
-
Contact Number of Poles
2, 4
-
Contact Special Features
Bifurcated/Twin Contacts
Electrical Characteristics
-
Coil Resistance (Ω)
25, 100, 400, 1400, 2400
-
Contact Limiting Breaking Current (A)
.2, 2, 5
-
Input Voltage (VAC)
30, 125, 250
-
Input Voltage (VDC)
36, 150, 250
-
Contact Current Rating (A)
.2, 1, 2, 5
-
Contact Voltage Rating (VAC)
30, 125, 250
-
Contact Voltage Rating (VDC)
150, 250, 260, 36
-
Coil Power Rating DC (W)
.05, .15, .262, .288, .778, .789, .823, .853, .914, 1.4, 1.44
-
Coil Voltage Rating (VAC)
12, 24, 48, 220
-
Coil Voltage Rating (VDC)
6, 12, 24, 48, 60
-
Contact Switching Voltage (Max) (VDC)
36, 150, 250
-
Contact Switching Voltage (Max) (VAC)
30, 125, 250
-
Insulation Initial Resistance (MΩ)
1000, 10000000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
1000, 500
-
Contact Limiting Continuous Current (A)
2, 5
-
Contact Limiting Short-Time Current (A)
.2, 2, 5
-
Contact Limiting Making Current (A)
.2, 2, 5
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1000, 500
Body Features
-
Product Weight (g)
25, 30
-
Product Weight (oz)
1.058
Contact Features
-
Contact Material
Ag, Gold Flashed, Gold F, Nickel, PdNi
-
Contact Plating Material
Gold Flash, Gold
Termination Features
-
Relay Connection Type
Plug-In
Mechanical Attachment
-
Product Mount Type
Socket
-
Product Mounting Feature Type
Mounting Studs
Dimensions
-
Product Height
30 mm [ 1.18 in ]
-
Product Length (mm)
24, 30
-
Product Length (in)
.944, 1.18
-
Product Width
19 mm [ .748 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 70
-
Environmental Ambient Temperature (Max)
70 °C [ 158 °F ]
-
Environmental Category of Protection
RTI
Operation/Application
-
Coil Magnetic System
Bistable, 2 Coils, Polarized
-
Performance Type
Standard
-
Current Type
AC, DC
Packaging Features
-
Packaging Method
Box & Carton
Other
-
Contact Current Class (A)
0 – 2, 2 – 5
-
Width Class (Mechanical) (mm)
12 – 16, 16 – 20
-
Coil Power Rating Class (W)
1 – 1.5
-
Height Class (Mechanical) (mm)
25 – 30
-
Environmental Ambient Temperature Class (°C)
50 – 70
-
Length Class (Mechanical) (mm)
20 – 25, 25 – 30
Reference Number
-
TE Internal Number
CAT-AX41-C8422C