Contact us to request more information about this model, including customization options

Contact Us
Overview

Speed Sensor

Industry: Automotive

 

Application: Transmission

 

Functions: Measuring gear speed

 

Technology: Hall (with integrated magnet)

 

Benefits:

  • Triggered by ferromagnetic gear wheel
  • Current interface with direction detection
  • Sealed connector interface
  • Diagnostics ability due to two-wire interface
  • IP6K9
  • Temperature range –40° C up to +150° C
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Position Sensor

  • Technology  Hall

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.