Build and price the product now

Overview

PLCD-50M

Industry: Automotive

 

Application: Transmission, Brake, Clutch, Steering, Engine

 

Functions: Measuring travel or angle position

 

Technology: Active PLCD (moving magnet)

 

Benefits:

  • Measurement range 25–53mm
  • Highly insensitive to vibration
  • Temperature up to 150° C
  • Redundancy possible
  • Analog or PWM interface
  • Supply 5V (optional 12V)
  • 4-way MQS sealed contact
  • Wide range of magnet design

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Position Sensor

  • Technology  Active PLCD

Related Materials

CAD Files

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.