Build and price the product now



Industry: Automotive


Application: Transmission, Chassis, Engine


Functions: Measuring travel or angle position


Technology: Active PLCD (moving magnet)



  • Measurement range 5–18mm
  • Highly insensitive to vibration
  • Temperature up to 150° C
  • Redundancy possible
  • Analog or PWM interface
  • Supply 5V (optional 12V)
  • 4-way MQS sealed contact
  • Wide range of magnet design


Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Position Sensor

  • Technology  Active PLCD

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.


This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.