Contact us to request more information about this model, including customization options

Contact Us
Overview

INTEGRATED CURRENT SENSOR

IndustryAutomotive

 

Application: Battery Pack (BDU: Battery Disconnect Unit), Battery Management for xEV application

 

Functions: Measuring current of battery

 

Technology: Hall or Shunt

 

Benefits:

• Operating voltage: 5 V (4.5 to 5.5 V)

• Operating temperature: -40° C … +85° C

• Operating current range: -350 A ~ +350 A

• Analog output • Accuracy @ 25° C: 1 % (Hall)

• Tolerance: 100 µΩ ± 5 %

• Temperature sensor: NTC 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Current Sensor

  • Technology  Hall, Shunt

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.