Build and price the product now

Overview

H2TG/D Defogging Sensor

Industry: Automotive

 

Application: Cabin energy management and defogging (HVAC)

 

Functions: Measuring dew point and windshield temperature measurement

 

Technology: Capacitive and NTC

 

Benefits:

  • Humidity range: 0 % RH to 100 % RH
  • Temperature range: -40° C … +125° C
  • Calibration: ± 1.5° DP at 10° C, ± 0.8° C at 25° C
  • Operating voltage: 12 V
  • Analog or digital (LIN) output

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Humidity Sensor

  • Technology  Capacitive, NTC

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.