Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Barrel Type  Closed Barrel

  • Wire/Cable Type  Copper

  • Insulated  No

  • Barrel Style  Standard

  • Discrete Wire Type  Stranded

Configuration Features

  • Terminal Angle  Straight

Body Features

  • Plating Material  Tin, Unplated

  • Weight per Piece (g) 10.045, 112.491, 175.45, 182.797, 20.048, 232.231, 30.391, 49.158, 63.951, 66.678, 78.017, 83.461, 97.976

  • Plating Thickness  3.81 µm [ 150 µin ]

  • Inspection Slot  Yes

Contact Features

  • Terminal & Splice Style  Rectangular Tongue

  • Terminal Type  Rectangular Tongue

  • Terminal Orientation  Straight

  • Military Part Class  Class II

Mechanical Attachment

  • Wire Insulation Support  Without

Dimensions

  • Tongue Thickness (mm) 2.29, 2.54, 2.79, 3.05, 3.3, 3.81, 4.06, 4.32, 4.57, 5.08

  • Tongue Thickness (in) .09, .1, .11, .12, .13, .15, .16, .17, .18, .2

  • Wire Size (mm²) 100 – 125, 253, 34 – 35, 50 – 60, 67 – 70, 80 – 95

  • Wire Size (CMA) (kcmil) 250, 300, 350, 400, 500

  • Wire Size (CMA) 52600 – 83700, 83700 – 119500, 119500 – 150500, 150500 – 190000, 190000 – 231000, 231000 – 275000, 275000 – 325000, 325000 – 375000, 375000 – 450000, 450000 – 550000

  • Barrel Inside Diameter (mm) 9.19, 11.63, 13.03, 14.63, 16.46, 17.53, 19.25, 20.8, 22.25, 24.92

  • Barrel Inside Diameter (in) .362, .458, .513, .576, .648, .69, .758, .819, .876, .981

  • Overall Length (mm) 50.04, 66.54, 71.63, 73.41, 77.47, 96.27, 98.04, 102.11, 106.93, 115.32, 122.94, 123.95, 127

  • Overall Length (in) 1.97, 2.62, 2.82, 2.89, 3.05, 3.7902, 3.8598, 4.0201, 4.21, 4.5402, 4.84, 4.8799, 5

  • Barrel Inside Diameter (Min) (mm) 11.63, 13.03, 14.63, 16.46, 17.53, 19.25, 20.8, 22.25, 24.92, 9.19

  • Barrel Inside Diameter (Min) (in) .362, .458, .513, .576, .648, .69, .758, .819, .876, .981

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Heavy Duty  No

Industry Standards

  • Government Qualified  No

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  25, 50

Other

  • Barrel Color  Gray

  • Comment  Cleaned but not plated., Electrodeposited Tin Plate per MIL-T-10727.

Related Materials

Data Sheets/Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.