Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector System
Wire-to-Board, Wire-to-Panel
-
Sealable
No, Yes
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector & Housing Type
Receptacle
-
Circular Connector Shell Type
All Plastic
Configuration Features
-
Number of Positions
4, 7, 9, 14, 16, 19, 24, 37
-
Number of Power Positions
0
-
Number of Signal Positions
4, 7, 9, 14, 16, 19, 24, 37
Electrical Characteristics
-
Operating Voltage (VDC)
250
-
Operating Voltage (VAC)
250
Contact Features
-
Reverse Gender
No, Yes
-
Contact Type
Pin, Socket
-
Contact Protection
With
Termination Features
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
Polarization Code
A, B
-
Mating Retention Type
Threaded Coupling
-
Panel Mount Feature Type
Flange with Mounting Holes, Flange with Threaded Inserts
-
Mating Alignment
With
-
Mating Alignment Type
Keyed
-
Connector Mounting Type
Panel Mount
-
Mating Retention
With
-
Panel Mount Feature
With
Housing Features
-
Housing Color
Black
-
Housing Material
Nylon, PA 6.6, Thermoplastic
-
Circular Connector Shell Size
11, 13, 17, 23
Dimensions
-
Assembly Length (mm)
30.71, 32.26, 36.02, 36.81, 39.62, 39.88, 39.89, 40, 40.82, 44.45, 44.67, 45.11, 45.31, 49.53, 50.12, 51.56, 54.61, 61.72, 64.77, 71.88
-
Assembly Length (in)
1.209, 1.27, 1.418, 1.449, 1.56, 1.57, 1.575, 1.607, 1.75, 1.759, 1.776, 1.784, 1.95, 1.973, 2.03, 2.15, 2.43, 2.55, 2.83
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
-
Fluid Resistance
Immersion, None
Operation/Application
-
Circuit Application
Signal
-
Shielded
No
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
8, 12, 14, 16, 21, 24, 27, 40
-
Packaging Method
Tray
Reference Number
-
TE Internal Number
CAT-AM71-C83998F