This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Receptacle

  • Connector System  Board-to-Board

  • Connector Shell Size  3

  • Connector & Contact Terminates To  Printed Circuit Board

  • Shell Material Configuration  All Plastic, Front Metal Shell

Configuration Features

  • Number of Positions  25

  • Number of Rows  2

  • PCB Mount Orientation  Vertical

Body Features

  • Primary Product Color  Black

  • Shell Plating Material  Tin

  • Shield Material  Stainless Steel

  • Shield Plating Material  Tin

  • Connector Profile  Low, Medium, Standard

  • Mating Retention Feature Material  Brass

  • Insert Material  Brass, Zinc

  • Mating Feature Plating Material  Nickel

  • Mating Feature Material  Brass, Zinc

Contact Features

  • Contact Base Material  Copper Alloy

  • PCB Contact Termination Area Plating Material  Tin, Tin-Lead

  • Contact Underplating Material  Nickel, Palladium Nickel

  • Contact Mating Area Plating Material  Gold, Gold Flash

  • Contact Mating Area Plating Material Thickness (µin) 30

Termination Features

  • Termination Method to Printed Circuit Board  Through Hole - Press-Fit

  • Termination Post & Tail Length (mm) 5.23, 5.8

  • Termination Post & Tail Length (in) .206, .228

  • Rectangular Termination Post & Tail Width  .86 mm [ .034 in ]

  • Rectangular Termination Post & Tail Thickness  .63 mm [ .025 in ]

Mechanical Attachment

  • Mounting Hole Diameter  3.05 mm [ .12 in ]

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Action/Compliant Tail, Mounting Hole

  • Mating Retention  With, Without

  • Mating Retention Type  Female Screwlocks, 4-40 UNC, Female Screwlocks, Fixed, Threaded Insert, 4-40 UNC

  • Connector Mounting Type  Board Mount

Housing Features

  • Housing Material  Nylon, Nylon GF, Polyester, Polyester GF

  • Shell Material  Carbon Steel, Steel

  • Centerline (Pitch)  2.77 mm [ .109 in ]

Dimensions

  • PCB Thickness (Recommended)  2.36 mm [ .093 in ]

  • Row-to-Row Spacing  2.84 mm [ .112 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No, Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Compatible With Approved Standards Products  UL E81956

Packaging Features

  • Packaging Method  Tray, Tube

  • Packaging Quantity  10, 78, 104

Reference Number

  • TE Internal Number CAT-026-RAVSAP3277

Related Materials

No documentation available.