Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology :
Wedge & Contact Ring
-
Bushing Type :
Size 2
-
Cable Shield Style :
Copper Wire
-
Screened :
Screened
Electrical Characteristics
Body Features
-
Compatible Conductor Material :
Aluminum, Copper
-
Insulation Material :
Polymeric
Dimensions
-
Compatible Insulation Diameter Range (mm):
23.5 – 42
-
Compatible Conductor Cross-Section Range (mm²):
50 – 400
Operation/Application
-
Marine-Offshore-Shipbuilding Certified :
No
-
Dead Break Connection Product Type :
Inner Cone
Industry Standards
-
Compatible With Approved Standards Products :
HD629.1-S2
Product Availability
-
Product Availability :
Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa
Other
-
Installation Instruction :
English, German