Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rectangular Power Connector Type :
Housing
-
Connector & Housing Type :
Plug
-
Connector System :
Wire-to-Wire
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Loaded Positions :
38
-
Number of Positions :
58
-
Number of Power Positions :
58
-
Number of Signal Positions :
58
-
Number of Rows :
6
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Operating Voltage (VDC):
250
Contact Features
-
Contact Current Rating (Max) (A):
13
-
Contact Retention Within Housing :
With
-
Contact Type :
Pin
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Panel Mount Feature :
Without
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Centerline (Pitch) :
4.7 mm [ .185 in ]
-
Housing Color :
Black
Dimensions
-
Product Length :
24.2 mm [ .953 in ]
-
Product Width :
28.2 mm [ 1.11 in ]
-
Connector Height :
65.89 mm [ 2.594 in ]
-
Wire Size (AWG):
30 – 14
-
Wire Size (mm²):
.05 – 2
-
Row-to-Row Spacing :
4.7 mm [ .185 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 150 °C [ -67 – 302 °F ]
Operation/Application
-
Circuit Application :
Power & Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Glow Wire Rating :
Standard Part - Not Glow Wire
Packaging Features
-
Packaging Quantity :
72
-
Packaging Method :
Box