Documentation

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sealable  Yes

  • Connector & Contact Terminates To  Printed Circuit Board

  • Hybrid Header  No

  • Shielded  No

Configuration Features

  • Number of Positions  121

  • Number of Rows  3, 4

  • Number of Signal Positions  108

Body Features

  • Color  Black

Contact Features

  • Tab Width (mm) .63, 2.8

  • Tab Width (in) .025, .11

  • Tab Thickness (mm) .63, .8

  • Tab Thickness (in) .025, .031

  • Interface Plating  Tin (Sn)

Mechanical Attachment

  • PCB Mount Alignment  With

  • Mounting Orientation  Horizontal/90°

  • Mounting Holes  Without

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Boardlocks

Housing Features

  • Centerline (Pitch) (mm) 2.54, 5.8

  • Centerline (Pitch) (in) .1, .228

Dimensions

  • PCB Thickness (Recommended) 1.6 mm [ .063 in ]

  • Width 45 mm [ 1.772 in ]

  • Length 144 mm [ 1.358 in ]

Usage Conditions

  • Operating Temperature Range -40 – 120 °C [ -40 – 248 °F ]

  • Operating Temperature (Max) (°C) 100, 105, 110, 120, 65, 70, 75, 80, 85, 90

  • Operating Temperature (Max) (°F) 149, 158, 167, 176, 185, 194, 212, 221, 230, 248

Operation/Application

  • Circuit Application  Power, Signal

Industry Standards

  • Degree of Protection  IP54K

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.