Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Shield Terminator

  • Temperature Indicator Type  Thermochromic

  • Splice Type  Shield Terminator

  • Temperature Indicator  Yes

Configuration Features

  • Pre-Installed Lead  Yes

  • Pre-Installed Lead Type  55A0813

Body Features

  • Shield Outside Diameter (Min) 4.3 mm [ .17 in ]

  • Lead Stranding  Stranded

  • Lead Plating Material  Nickel

  • Lead Color  White/Black

Termination Features

  • Termination Method  Solder

Dimensions

  • Expanded Inside Diameter (Min) 7 mm [ .275 in ]

  • Recovered Inside Diameter (Max) 2.5 mm [ .1 in ]

  • Pre-Installed Lead Wire Size (AWG) 22

  • Jacket Outside Diameter 7 mm [ .276 in ]

  • Pre-Installed Lead Wire Size (mm²) .38

  • Dielectric Outside Diameter (Max) 2.5 mm [ .1 in ]

  • Overall Length 19.1 mm [ .75 in ]

  • Pre-Installed Lead Wire Size (CMA) 754

Usage Conditions

  • Operating Temperature (Max) (°C) 175

  • Resistance Properties  Immersion Protection

  • Wire Temperature (Max) (°C) 150

Industry Standards

  • MIL/NAS Specification (MIL-S-83519, NAS-1747)  No

  • Government Qualified  No

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.