Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Discrete Wire Type :
Stranded
Configuration Features
-
Compatible With Wire & Cable Type :
Discrete Wire
Electrical Characteristics
-
Contact Resistance (mΩ):
20
-
Operating Voltage (VAC):
600
-
Operating Voltage (VDC):
600
Contact Features
-
Contact Underplating Material :
Nickel
-
Contact Mating Area Plating Material Thickness :
.76 µm [ 29.92 µin ]
-
Contact Underplating Material Thickness :
1.27 µm [ 50 µin ]
-
Contact Type :
Socket
-
Contact Mating Area Plating Material :
Gold
-
Wire Contact Termination Area Plating Material :
Tin-Lead
-
Contact Retention Within Housing :
With
-
Contact Base Material :
Phosphor Bronze
-
Contact Current Rating (Max) (A):
11.2
-
Contact Diameter :
1.8 mm [ .071 in ]
Termination Features
-
Termination Method to Wire & Cable :
Crimp
-
Product Terminates To :
Wire & Cable
Mechanical Attachment
-
Contact Retention Type Within Housing :
Locking Lance
Dimensions
-
Compatible Insulation Diameter Range :
.89 – 1.27 mm [ .035 – .05 in ]
-
Wire Size (AWG):
30 – 26
-
Wire Size (mm²):
.05 – 1.5
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application :
Power
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Agency/Standards Products :
CSA, UL, VDE
Packaging Features
-
Packaging Method :
Reel
-
Packaging Quantity :
10000