Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Contact Switching Voltage (Max) (VAC):
600
-
Coil Resistance (Ω):
1850
-
Actuating System :
AC
Contact Features
-
Contact Base Material :
Silver Cadmium Oxide
-
Contact Current Rating (A):
25
-
Contact Arrangement :
1 Form X, SPST-NO-DM with Shunt
Termination Features
-
Mains Termination Connection Type :
10-32 Screw with quad .25 Quick Connect
-
Coil Termination Connection Type :
.25 Quick Connect (Dual)