Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Connector System :
Board-to-Board
-
PCB Connector Assembly Type :
PCB Mount Header
-
Shroud Style :
Partially Shrouded
Configuration Features
-
Number of Signal Positions :
40
-
Number of Pairs :
20
-
Number of Positions :
40
-
Number of Rows :
4
-
Number of Columns :
10
-
PCB Mount Orientation :
Right Angle
-
Guide Location :
Unguided
-
Card Slot Centerline :
20.3 mm [ .8 in ]
-
Number of Ground Positions :
20
-
Pairs per Column :
2
Electrical Characteristics
-
Operating Voltage (VAC):
250
Body Features
-
Primary Product Color :
Gray
-
Shield Material :
Phosphor Bronze
Contact Features
-
Contact Base Material :
Phosphor Bronze
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness :
.76 µm [ 30 µin ]
-
Contact Type :
Pin
-
Contact Layout :
Matrix
-
Contact Current Rating (Max) (A):
.7
-
Contact Mating Area Length :
2.2 mm [ .087 in ]
Termination Features
-
Termination Method to PCB :
Through Hole - Press-Fit
-
Termination Post & Tail Length :
2.2 mm [ .086 in ]
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Alignment Type :
Guide Lugs
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Material :
Polyester - GF
-
Centerline (Pitch) :
2.5 mm [ .098 in ]
Dimensions
-
Connector Width :
25.55 mm [ 1.022 in ]
-
Connector Height :
18.19 mm [ .716 in ]
-
Row-to-Row Spacing :
1.5 mm [ .059 in ]
-
Connector Length :
24.9 mm [ .98 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 105 °C [ -85 – 221 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0