6-2271143-2
M12,FEMALE PNL,A CODE,12P,PCB TYPE, (AU)
6-2271143-2
M12,FEMALE PNL,A CODE,12P,PCB TYPE, (AU)
- TE Internal #: 6-2271143-2
- TE Internal Description: M12,FEMALE PNL,A CODE,12P,PCB TYPE, (AU)
-
Connector System :
Wire-to-Board
-
Connector Mounting Type :
Panel Mount
-
Number of Positions :
12
-
Sealable :
Yes
-
Contact Current Rating (Max) (A):
1.5
See All Features