CAD Files

Product Specifications

Packaging Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Receptacle

  • Size  Standard

  • Orientation  Right Angle

  • Product Category  Connectors - Input/Output

  • Applies To  Printed Circuit Board

  • Product Classification  Connectors - Consumer Interconnects

  • Product Type  Connector

Configuration Features

  • Number of Positions  6

  • Number of Ports  1

  • Panel Ground  Without

Body Features

  • Front Shell Plating Finish  Bright

  • Front Shell Plating Material  Tin over Nickel

Contact Features

  • Contact Mating Area Plating Thickness .76 µm [ 29.92 µin ]

  • Contact Mating Area Plating Material  Gold or Gold Flash over Palladium Nickel

Termination Features

  • Contact Termination Type  Through Hole

  • Termination Method  Solder

Mechanical Attachment

  • Mounting Location  Top

  • PCB Mount Retention Type  Kinked Legs

  • Locating Posts  Without

Housing Features

  • Housing Color  Black

Dimensions

  • PCB Thickness (Min) 1.6 mm [ .063 in ]

  • Tail Length 3.36 mm [ .132 in ]

Operation/Application

  • Assembly Process Feature  None

Packaging Features

  • Packaging Method  Tray, Tray/Box

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.