Product Drawings

CAD Files

Product Specifications

Product Specification

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • PCB Mounting Orientation  Vertical

  • Shielded  No

  • Connector Style  Plug

  • Applies To  Printed Circuit Board

  • Connector Type  Connector Assembly

Configuration Features

  • Number of Columns  19

  • Number of Rows  5+2

  • Number of Positions  133

  • Rows Loaded  A, B, C, D, E, F, Z

Signal Characteristics

  • Data Rate (Gb/s) ≤1

  • Crosstalk Version  Standard

Contact Features

  • Contact Mating Area Plating Thickness (µm) 1.27

  • CompactPCI Designation  P3

  • Feedthrough Post Length (mm) 3.7

  • Contact Base Material  Phosphor Bronze

  • Contact Style  Short Tail

  • Number of Signal Contacts  95

  • Grounding Contact  Without

  • Contact Configuration  Signal

  • Contact Type  Pin

Termination Features

  • Interface Type  2mm HM

  • Termination End Plating Material  Tin over Nickel

Housing Features

  • Centerline (mm) 2

  • Housing Color  Gray

  • Housing Material  Polyester - GF

Dimensions

  • Module Length (mm) 38

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tube

  • Packaging Quantity  13

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.