Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
DRAM Type :
Standard
Configuration Features
-
Number of Rows :
2
-
Number of Positions :
72
-
Module Orientation :
Right Angle
-
Number of Keys :
1
Electrical Characteristics
Body Features
-
Connector Profile :
Standard
-
Ejector Type :
Locking
-
Ejector Material :
Copper Alloy
-
Retention Post Location :
None
-
Latch Material :
Copper Alloy
-
Ejector Location :
Both Ends
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Underplating Material :
Nickel
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness :
.76 µm [ 30 µin ]
-
PCB Contact Termination Area Plating Material Thickness :
2 µm [ 78.7 µin ]
-
Socket Style :
M3 (Mini Memory Module)
-
Memory Socket Type :
Memory Card
Termination Features
-
Termination Method to PCB :
Surface Mount
-
Insertion Style :
Cam-In
Mechanical Attachment
-
PCB Mount Retention Type :
Solder Tail
-
PCB Mount Retention :
Without
-
Mating Alignment Type :
None
-
Mount Angle :
Right Angle
Housing Features
-
Housing Color :
Natural
-
Housing Material :
LCP (Liquid Crystal Polymer)
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
Dimensions
-
Profile Height from PCB :
5.5 mm [ .21 in ]
-
Row-to-Row Spacing :
5.2 mm [ .2 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
35
-
Packaging Method :
Box & Tray, Tray