5148370-2
ASSY,RECPT,TYPE M,EUROCARD,L-FREE,24+8/8
5148370-2
ASSY,RECPT,TYPE M,EUROCARD,L-FREE,24+8/8
- TE Internal #: 5148370-2
- TE Internal Description: ASSY,RECPT,TYPE M,EUROCARD,L-FREE,24+8/8
-
Connector & Housing Type :
Receptacle
-
Connector System :
Board-to-Board
-
Termination Post & Tail Length :
5.97 mm [ .235 in ]
-
Number of Positions :
24
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
See All Features