CAD Files

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Connector

  • Cable Type  Non Cable

  • Profile  Standard

  • Card Scoop  Without

  • Switch Style  Unsealed

  • Card Type  Smart Card

  • Strain Relief  Without

  • Card Guide Slots  Without

Configuration Features

  • Number of Positions  8

  • Cable  Without

  • Cable Mounting Style  Non Cable

  • Card Detection Switch Position  No

  • Card Detection Switch  With

  • Cover  With

Contact Features

  • Contact Mating Area Plating Thickness (µin) 30

  • Solder Tail Contact Plating Material  Tin over Nickel

  • Number of Switch Contacts  2

  • Number of Signal Contacts  8

  • Contact Mating Area Plating Material  Gold

  • Contact Base Material  Phosphor Bronze

Termination Features

  • Termination Type  IDC

Mechanical Attachment

  • PCB Mounting Style  Surface Mount

Housing Features

  • Housing Color  Black

  • Housing Material  High Temperature Thermoplastic

Dimensions

  • Accepts Card Thickness .76 mm [ .03 in ]

  • Height above PC Board 3.65 mm [ .144 in ]

Operation/Application

  • Durability Rating (Cycles) 50000

Packaging Features

  • Packaging Method  Carton

  • Packaging Quantity  448

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.