Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Connector System :
Board-to-Board
-
PCB Connector Assembly Type :
PCB Mount Receptacle
-
Shroud Style :
Unshrouded
-
Backplane Module Type :
Right
Configuration Features
-
Backplane Architecture :
Traditional Backplane
-
Number of Signal Positions :
50
-
Stackable :
No
-
Number of Positions :
50
-
Number of Rows :
10
-
Number of Columns :
5
-
PCB Mount Orientation :
Right Angle
Electrical Characteristics
-
Operating Voltage (VAC):
250
Signal Characteristics
-
Number of Differential Pairs per Column :
5
Body Features
-
Primary Product Color :
Black
-
Shield Material :
Phosphor Bronze
-
Guide Pin Style :
ESD/HDI
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Underplating Material :
Nickel
-
Contact Shape & Form :
Dual Beam
-
PCB Contact Termination Area Plating Material Finish :
Matte
-
Contact Mating Area Plating Material :
Tin
-
Contact Mating Area Plating Material Thickness :
.5 µm [ 19.68 µin ]
-
Contact Type :
Receptacle
-
Contact Current Rating (Max) (A):
1.15
Termination Features
-
Termination Method to PCB :
Through Hole - Press-Fit
-
Termination Post & Tail Length :
2.1 mm [ .083 in ]
Mechanical Attachment
-
PCB Mount Retention Type :
Action/Compliant Tail
-
PCB Mount Retention :
With
-
Mating Retention :
Without
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarization
-
Connector Mounting Type :
Board Mount
-
Guide Hardware :
Without
Housing Features
-
Housing Material :
Polyester - GF
-
Centerline (Pitch) :
2.5 mm [ .098 in ]
-
Number of Shrouded Sides :
0
Dimensions
-
PCB Hole Diameter (mm):
.05
-
PCB Thickness (Recommended) :
1.4 mm [ .055 in ]
-
Connector Width :
28.67 mm [ .831 in ]
-
Connector Height :
11.95 mm [ .47 in ]
-
Row-to-Row Spacing :
2 mm [ .078 in ]
-
Connector Length :
21.62 mm [ .851 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 105 °C [ -85 – 221 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0