CAD Files

Product Specifications

Product Specification

Qualification Test Report

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Format  CompactFlash

  • CompactFlash Product Type  Header Only

  • Product Type  Removable Memory Products

  • Shielded  No

  • Profile  Low

  • PCB Offset 0 mm [ 0 in ]

Configuration Features

  • Number of Positions  50

  • Number of Rows  2

  • Lead Configuration  Staggered

Body Features

  • Color  Black

  • Hold-Downs  Without

Contact Features

  • Vacuum Tape  Without

  • Underplate Material  Nickel

  • Contact Base Material  Beryllium Copper

  • Solder Tail Contact Plating Material  Tin

  • Contact Mating Area Plating Thickness (µin) 30

  • Contact Mating Area Plating Material  Gold

Mechanical Attachment

  • PCB Mounting Style  Surface Mount - Staggered leads, Surface Mount

  • Mounting Angle  Right Angle

Housing Features

  • Centerline 1.27 mm [ .05 in ]

  • Housing Material  LCP (Liquid Crystal Polymer)


  • Height above PC Board (mm) 3.51

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  72mm Tape & Reel


  • Comment  Two size M2 screws (customer supplied) are required for fastening the connector to the PC board.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.