CAD Files

Catalog Pages/Data Sheets

Product Environmental Compliance

TE Material Declaration

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Plug

  • Shell Size  1

  • Grounding Indents  With

  • Shell Type  Full Metal Shell

  • Product Type  Connector

  • Grade  Standard

Configuration Features

  • Number of Positions  9

  • Preloaded  Yes

Body Features

  • Shell Plating Material  Tin

  • Insert Material  Thermoplastic

  • Color  Black

  • Shell Material  Steel

Contact Features

  • Contact Size  20

  • Contact Mating Area Plating Material  Gold Flash

  • Contact Mating Area Plating Thickness (µin) .8

  • Solder Tail Contact Plating Material  Tin-Copper over Nickel

  • Contact Configuration  Solder Cup

  • Contact Base Material  Phosphor Bronze

  • Contact Type  Pin

Termination Features

  • Termination Method to Wire/Cable  Solder

Mechanical Attachment

  • Mating Connector Lock  With

  • Mating Connector Lock Type  Mounting Holes

  • Mounting Angle  Straight

  • PCB Mount Retention Type  None

Housing Features

  • Enclosure  Without

Dimensions

  • Wire Range .5 – .6 mm² [ 20 AWG ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Insert Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tray

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.