Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Element Type :
Wire Wound
Electrical Characteristics
-
Inductance (µH):
4.7
-
Current Rating (Max) (mA):
4500
-
DC Resistance (Ω):
.019
-
Passive Component Tolerance (%):
20
Dimensions
-
Product Length :
12.7 mm [ .5 in ]
-
Product Width :
10 mm [ .393 in ]
-
Product Height :
5 mm [ .196 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 105
Packaging Features
-
Packaging Method :
Taped & Reeled