Resource dumped by HtmlRendererServlet

Resource path: /usa-en/product-switch/jcr:content

Resource metadata: {sling.modificationTime=-1, sling.characterEncoding=null, sling.parameterMap={}, sling.contentType=null, sling.creationTime=-1, sling.contentLength=-1, sling.resolutionPath=/usa-en/product-switch/jcr:content}

Resource type: te/components/pages/product-switch

Resource super type: -

Resource properties

jcr:primaryType: cq:PageContent
jcr:mixinTypes: [mix:versionable]
cq:ctNeedTMUpdate: false
jcr:createdBy: admin
jcr:title: product-switch
jcr:versionHistory: e23bf48f-9e15-4029-9ef7-360a4e87872e
cq:template: /apps/te/templates/product/product-switch
jcr:predecessors: [eaa6c839-8eba-46b6-a21a-512d764c22bf]
jcr:created: java.util.GregorianCalendar[time=1483901308323,areFieldsSet=true,areAllFieldsSet=true,lenient=false,zone=sun.util.calendar.ZoneInfo[id="GMT-05:00",offset=-18000000,dstSavings=0,useDaylight=false,transitions=0,lastRule=null],firstDayOfWeek=1,minimalDaysInFirstWeek=1,ERA=1,YEAR=2017,MONTH=0,WEEK_OF_YEAR=2,WEEK_OF_MONTH=2,DAY_OF_MONTH=8,DAY_OF_YEAR=8,DAY_OF_WEEK=1,DAY_OF_WEEK_IN_MONTH=2,AM_PM=1,HOUR=1,HOUR_OF_DAY=13,MINUTE=48,SECOND=28,MILLISECOND=323,ZONE_OFFSET=-18000000,DST_OFFSET=0]
cq:lastModified: java.util.GregorianCalendar[time=1452240078955,areFieldsSet=true,areAllFieldsSet=true,lenient=false,zone=sun.util.calendar.ZoneInfo[id="GMT-05:00",offset=-18000000,dstSavings=0,useDaylight=false,transitions=0,lastRule=null],firstDayOfWeek=1,minimalDaysInFirstWeek=1,ERA=1,YEAR=2016,MONTH=0,WEEK_OF_YEAR=2,WEEK_OF_MONTH=2,DAY_OF_MONTH=8,DAY_OF_YEAR=8,DAY_OF_WEEK=6,DAY_OF_WEEK_IN_MONTH=2,AM_PM=0,HOUR=3,HOUR_OF_DAY=3,MINUTE=1,SECOND=18,MILLISECOND=955,ZONE_OFFSET=-18000000,DST_OFFSET=0]
jcr:baseVersion: eaa6c839-8eba-46b6-a21a-512d764c22bf
jcr:isCheckedOut: true
jcr:uuid: e0e4fa1e-45ee-43e0-95d8-0267e6007ff8
sling:resourceType: te/components/pages/product-switch
cq:lastModifiedBy: TE161316