Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
Force-Guided Relay
Configuration Features
-
Contact Arrangement :
2A (NO) + 2B (NC)
-
Contact Number of Poles :
4
-
Contact Special Features :
Force Guided Contacts
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
8
-
Coil Power Rating DC (W):
.8
-
Coil Resistance (Ω):
9031
-
Coil Voltage Rating (VDC):
80
-
Contact Current Rating (A):
8
-
Contact Switching Load (Min) :
10mA @ 5V
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Voltage Rating (VAC):
250
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
4000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
2500
-
Contact Limiting Continuous Current (A):
8
-
Contact Limiting Short-Time Current (A):
8
-
Contact Limiting Making Current (A):
8
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1500
-
Coil Current (A):
.009
Body Features
-
Product Weight :
30 g [ 1.058 oz ]
Contact Features
-
Contact Material :
AgSnO2
Dimensions
-
Product Height :
16.5 mm [ .65 in ]
-
Product Length :
40 mm [ 1.575 in ]
-
Product Width :
13 mm [ .512 in ]
-
Insulation Creepage Between Contact & Coil :
10 mm [ .394 in ]
-
Insulation Clearance Between Contact & Coil :
10 mm [ .394 in ]
Usage Conditions
-
Environmental Ambient Temperature (Max) :
70 °C [ 158 °F ]
-
Environmental Category of Protection :
RTIII
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
DC
Product Availability
-
Product Availability :
Worldwide
Packaging Features
-
Packaging Method :
Box & Tube, Tube
Other
-
Contact Current Class (A):
5 – 10
-
Width Class (Mechanical) (mm):
12 – 16
-
Coil Power Rating Class (W):
.6 – .8
-
Height Class (Mechanical) (mm):
16 – 20
-
Environmental Ambient Temperature Class (°C):
-25 – 70
-
Length Class (Mechanical) (mm):
35 – 40