Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Number of Poles :
3
-
Contact Arrangement :
3 Form X 3PST-NO-DM
-
Auxiliary Switch Contact Arrangement :
Without
Electrical Characteristics
-
Contact Switching Voltage (Max) (VAC):
600
-
Coil Voltage Rating (VDC):
24
-
Contact Current Rating (A):
40
-
Coil Resistance (Ω):
84
Contact Features
-
Contact Material :
Silver Cadmium Oxide
Termination Features
-
Main Termination & Connection Type :
.25 Quick Connect (Dual)
-
Coil Termination & Connection Type :
.25 Quick Connect (Dual)
Mechanical Attachment
-
Product Mount Type :
Chassis