CAD Files

Product Specifications

Product Specification

Qualification Test Report

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Bus Type  Mini PCI

  • Applies To  Printed Circuit Board

  • PCB Mounting Orientation  Right Angle

  • Product Type  Connector

  • Connector Style  Receptacle

Configuration Features

  • Number of Positions  124

  • Stackable  No

  • Module Orientation  Right Angle

  • Number of Rows  2

  • Number of Keys  1

Body Features

  • Latch Material  Brass

  • Ejector Location  None

  • Latch Plating Material  Tin

Contact Features

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Material  Gold Flash

  • Solder Tail Contact Plating Material  Gold Flash over Nickel

  • Contact Mating Area Plating Thickness (µm) .25

Termination Features

  • Insertion Style  Cam-In

Mechanical Attachment

  • Mounting Type  Top Mount

  • Mating Alignment Type  Polarization

  • PCB Mount Retention  Without

  • PCB Mounting Style  Surface Mount

  • Boardlock Plating Material  Tin

Housing Features

  • Centerline .8 mm [ .031 in ]

  • Housing Material  High Temperature Thermoplastic

  • Housing Color  Black

Dimensions

  • Stack Height 7.95 mm [ .27 in ]

  • Height above PC Board (in) .31

Usage Conditions

  • High Temperature Housing  Yes

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tray, Tray/Box

  • Packaging Quantity  20

Other

  • Comment  Tray is transparent.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.