Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement :
2 Form C DPDT-CO
Electrical Characteristics
-
Input Voltage (VAC):
120
-
Contact Current Rating (A):
10
Contact Features
-
Contact Material :
Silver Cadmium Oxide
Usage Conditions
-
Operating Temperature Range (°C):
-10 – 55
Operation/Application
-
Type of Control :
Fixed
-
Mode of Operation :
Delay on Operate
-
Delay Time :
3 seconds
-
Current Type :
AC
-
Repeatability (Max) :
±3%