CAD Files

Product Environmental Compliance

TE Material Declaration

Agency Approvals

UL

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Sealed  No

  • Connector Type  Housing

  • Applies To  Wire/Cable

  • Connector Style  Receptacle

  • Connector System  Wire-to-Board, Wire-to-Panel, Wire-to-Wire

  • Strain Relief  Without

  • Shape  Rectangular

  • Product Type  Connector

Configuration Features

  • Number of Positions  2

  • Number of Rows  1

Electrical Characteristics

  • Operating Voltage  50 VAC, 50 VDC

  • Insulation Resistance (MΩ) 500

Body Features

  • Color  White

Contact Features

  • Contact Transmits (Typical)  Signal (Data)

  • Contact Type  Socket

  • Contact Current Rating (A) 3

  • Contact Layout  Inline

Termination Features

  • Termination Method to Wire/Cable  Crimp

Mechanical Attachment

  • Mating Retention  With

  • Mating Retention Type  Detent

  • PCB Mount Retention  Without

  • Mating Connector Lock  Without

  • Panel Mount Retention  Without

  • Mating Connector Lock Type  Detent

  • Mating Alignment  With

  • Mating Alignment Type  Polarization

Housing Features

  • Centerline 1.5 mm [ .059 in ]

  • Housing Configuration  Both Ends Closed

  • Housing Color  Natural

  • Housing Material  Nylon 66

Dimensions

  • Height 6 mm [ .236 in ]

  • Insulation Diameter .85 – 1.05 mm [ .0334 – .041 in ]

  • Length 4.5 mm [ .177 in ]

  • Wire/Cable Size (AWG) 30 – 24

  • Width  .141 in, 3.6 mm

  • Wire/Cable Size (mm²) .05 – .22

Usage Conditions

  • Operating Temperature Range -30 – 105 °C [ -22 – 221 °F ]

Operation/Application

  • Internal/External  Internal

Industry Standards

  • CSA File Number  LR 7189-133

  • Agency/Standard  CSA, UL

  • UL File Number  E28476

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  5000

  • Packaging Method  Box

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.