CAD Files

Product Specifications

Product Specification

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sealed  No

  • Barrel Type  Closed Barrel

  • Wire/Cable Type  Regular Wire

  • Insulated  No

  • Insulated Wire Support  No

  • Stud Size  10

  • Shape Code  RING-084

  • Wire/Cable Composition  Solid or Stranded

Configuration Features

  • Terminal Angle  Straight

  • Number of Holes  1

Body Features

  • Plating Material  Copper, Nickel

  • Plating Thickness 7.62 µm [ 300 µin ]

  • Inspection Slot  No

  • Weight per Piece (g) 1.43

Contact Features

  • Terminal Shape  Ring Tongue

  • Terminal Orientation  Straight

Dimensions

  • Stud Diameter 5 mm [ .197 in ]

  • Tongue Thickness 1.07 mm [ .042 in ]

  • Wire Size (AWG) 12 – 10

  • Wire Size (mm²) 2.62 – 6.64

  • Wire Size (CMA) 5180 – 13100

  • Overall Length 19.43 mm [ .765 in ]

  • Barrel Inside Diameter (Min) 3.28 mm [ .129 in ]

Usage Conditions

  • High Temperature Rating 343 °C [ 650 °F ]

  • Operating Temperature Range (°C) 343

Operation/Application

  • Heavy Duty  No

Industry Standards

  • Government Qualified  No

Packaging Features

  • Packaging Method  Loose Piece

  • Packaging Quantity  500

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.