Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements :
Filtered
-
Input Termination Type :
Redundant Stud
-
Output Termination Type :
Redundant Stud
Electrical Characteristics
-
Current Rating (A):
125
-
Operating Voltage (VDC):
80
Body Features
-
Product Orientation :
Straight
Mechanical Attachment
-
Product Mount Type :
Panel, Rack
Usage Conditions
-
Operating Temperature Range (°C):
-10 – 55