Product Drawings

CAD Files

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Accessory Type  Pilot Light

  • Style  Square

  • Illuminated  Yes

  • Product Type  Accessory

Configuration Features

  • Panel Cutout Size (mm) 16 (Diameter)

Body Features

  • Bulb Type  T1 3/4

  • Seal Type  IP40

Contact Features

  • Contact Current Rating (A) 6

Mechanical Attachment

  • Mounting Type  Panel

Usage Conditions

  • Oil-Tight  No

Operation/Application

  • For Use With  Lens Model 64S(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White., T1 3/4 midget flanged base lamps.

Other

  • Life Expectancy (Hr) 100000

  • Comment  Order Lamp Separately., Order Lens Set Separately.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.