2821309-7
QSFP TO [2]QSFP, 28G, 1 METER, 33AWG
2821309-7
QSFP TO [2]QSFP, 28G, 1 METER, 33AWG
- TE Internal #: 2821309-7
- TE Internal Description: QSFP TO [2]QSFP, 28G, 1 METER, 33AWG
-
Cable Assembly Type :
QSFP28
-
Equalized :
No
-
Wire Size (AWG):
33
-
Wire Size (mm²):
.02
-
Outside Cable Diameter :
3.81 mm [ .15 in ]
See All Features