CAD Files

Product Specifications

Product Specification

Qualification Test Report

Product Environmental Compliance

TE Material Declaration

Instruction Sheets

Customer Manual (non U.S.)

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for female terminals

  • Sealed  Yes

  • Hybrid Connector  No

  • Primary Locking Feature  On the terminal

  • Connector System  Wire-to-Board/Device, Wire-to-Wire

  • Strain Relief  No

Configuration Features

  • Number of Positions  2

  • Number of Rows  1

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12, 24

  • Operating Voltage (VDC) 24

Body Features

  • Connector Code  Z

  • Cable Exit Angle  180°

  • Body Material  PA GF

  • Color  Black

Contact Features

  • Mating Tab Width 1.5 mm [ .06 in ]

Mechanical Attachment

  • Terminal Position Assurance  Yes

  • Mounting Feature  No

  • Polarized  Yes

Housing Features

  • Pitch 6 mm [ .236 in ]

Dimensions

  • Width 9.3 mm [ .366 in ]

  • Height 32.2 mm [ 1.268 in ]

  • Length 17.1 mm [ .673 in ]

Usage Conditions

  • Operating Temperature (Max) (°C) 70, 75, 80, 85, 90, 100, 105, 110, 120, 125

  • Operating Temperature (Max) (°F) 158, 167, 176, 185, 194, 212, 221, 230, 248, 257

  • Operating Temperature Range -40 – 125 °C [ -40 – 257 °F ]

Industry Standards

  • Degree of Protection  IP67, Other

  • UL Flammability Rating  None

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  800

Other

  • Connector Position Assurance Capable  No

  • Serviceable  Yes

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.